Earth rail, vertical for VX, VX IT

Article number: DK 7548.000

The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels, the earth terminals are fully adjustable, current carrying capacity of rails approx. 200 A.

Article number:
DK 7548.000
Product description
Easily fitted to the 25 mm DIN pitch pattern of distributors or to the 482.6 mm (19") mounting angles. The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels. The earth terminals are fully adjustable. Current carrying capacity of rail approx. 200 A.
Supply includes
Earth rail made from E-Cu 57 to DIN EN 12 163, DIN EN 13 601, 15 x 5 mm
null
15 earthing leads 6 mm², L = 500 mm
Assembly parts
Dimensions
Length: 1,945 mm
To fit
Enclosure type: VX
VX IT
TS
Height: 2,200 mm
Packs of
1 pc(s).
Net weight
2.407 kg
Gross weight
2.74 kg
Customs tariff number
74198090
EAN
4028177131934
ETIM 9
EC000329
ECLASS 8.0
27400605
Product description
DK earth rail, vertical, L: 1945 mm, earthing leads: 15x 6 mm², L: 500 mm, conductor connection clamps: 16x 2.5-16 mm²
Documentation
Info sheet
Earth rail for 2200 mm high network enclosures
For the vertical installation in 2200 mm high
network enclosures.
Earth rail made from E-Cu 57 (15 x 5 mm)
to DIN 1759, DIN 40 500 is fitted to the
482.6 mm (19 inch) mounting angles or to
the 25 mm DIN 43 660 pitch pattern of distributors.
The supplied earth conductors facilitate
star earthing of the cable clamp straps
in the patch panels. The earth terminals
are fully adjustable.
Current carrying capacity of rail approx. 200 A.

For network enclosure H: 2200 mm
Length of earth rail: 1945 mm