This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9661.200
- Product description
- The PE/PEN combination, comprising busbars, combination angles and baying brackets, supports type-tested configurations as per IEC 61 439-1.
- Benefits
- Thanks to the pre-assembled combination angles, baying brackets and busbars customised to match the enclosure width, assembly is time-saving with cost reduction
- Applications
- Other
- Material
- E-Cu
- Supply includes
- Assembly parts
- Approved short-circuit current capability
- Icw|60|kA, 1 sec.
- To fit busbars
- Busbar E-Cu with integral punchings
- OUT_CROSS_SECTION_COL_SM
- 40 ‐ 10 mm
- To fit busbars
- Width: 40, 80
Height: 10, 10 mm - Packs of
- 4 pc(s).
- Net weight
- 3.2 kg
- Gross weight
- 3.688 kg
- Copper weight (kg per piece)
- 0.71
- Customs tariff number
- 74198090
- EAN
- 4028177494688
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- SV PE/PEN combination angle E-Cu, WH: 40x10 mm