This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9661.350
- Product description
- For connecting rectangular busbars from enclosure to enclosure in conjunction with PE/PEN combination angles.
- Material
- E-Cu
- To fit busbars
- Busbar E-Cu with integral punchings
- Dimensions
- Length: 95 mm
- To fit busbars
- Width: 30
Height: 10 mm - Packs of
- 4 pc(s).
- Net weight
- 0.88 kg
- Gross weight
- 0.97 kg
- Copper weight (kg per piece)
- 0.255
- Customs tariff number
- 74198090
- EAN
- 4028177546691
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV Baying bracket E-Cu, L: 95 mm, for E-Cu 30x10 mm
- Documentation
- Instructions
- Safety instructions