- Article no.:
- DK 5301438
- Product description
- To replace existing doors. With underlaid viewing panel and 4-point locking rod. The divided design allows room-optimised siting of the enclosures coupled with the best possible access, thanks to a reduced distance between the individual bayed enclosure suites.
- Material
- Frame: Sheet steel
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Colour
- Frame: RAL 7035
Comfort handle VX, hinges: RAL 9005
- Supply includes
- Door, vertically divided, with comfort handle VX for semi-cylinders with security lock 3524 E, right
4 x 180° hinges, fitted on each half of the door
Assembly parts
- Assembly instruction
- For a door opening angle of 180° when baying, a 180° baying hinge is required
- Note
- Door opening angle for stand-alone siting: max. 240°
- Door opening angle when baying: max. 160°
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: VX IT
Width: = 800 mm
Height: = 2,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 35 kg
- Gross weight
- 36.2 kg
- PCF per pack (cradle-to-gate)
- 137.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- EAN
- 4028177955042
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
Sheet steel glazed door, vertically divided for VX IT, to replace existing doors. With underlaid viewing panel and 4-point locking rod. For enclosure width 800 mm, for enclosure height 2,200 mm