Sheet steel door for DK-TS

Article number: DK 7824.207

To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.

Article number:
DK 7824.207
Product description
To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: DK-TS
Width: 800 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
34.485 kg
Gross weight
36.3 kg
Customs tariff number
94039910
EAN
4028177233683
ETIM 9
EC000747
ECLASS 8.0
27182204
TS sheet steel door

2 mm sheet steel rear door, with foamed-in seal,
removable rectangular frame with 25 mm DIN pitch
pattern punchings, locking rod with four locking
points, swivel handle with 3524 E security lock. A TS
8611.070 comfort handle can also be fitted as an
option.
Hinge has captive hinge pins, the doorstop can be moved
without having to remove the locking rods, 180° door
opening angle.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 800 mm H: 2000 mm