This item will be discontinued on: 30 Jan 2020
- Article no.:
- DK 7824183
- Product description
- With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle. For optimum air throughput in network enclosures with a high proportion of active components. Perforated surface with air inlet openings > 78%.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- To fit
- Enclosure type: DK-TS
Width: 600 mm
Height: 1,800 mm - Packs of
- 1 pc(s).
- Net weight
- 17.005 kg
- Gross weight
- 17.9 kg
- Customs tariff number
- 94039910
- EAN
- 4028177237711
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
TS vented sheet steel door
Extensively perforated door made from 1.5 mm steel
sheet, 180° hinges, locking rod with four locking
points, swivel handle with 3524 E security lock,
ensures optimum ventilation.
A TS 8611.070 comfort handle can also be fitted
The mounting frame integrated inside the door has 25 mm
DIN pitch pattern punchings and these enable fan cross
members for active maximum configuration ventilation to
be fitted as an option.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 600 mm H: 1800 mm
Extensively perforated door made from 1.5 mm steel
sheet, 180° hinges, locking rod with four locking
points, swivel handle with 3524 E security lock,
ensures optimum ventilation.
A TS 8611.070 comfort handle can also be fitted
The mounting frame integrated inside the door has 25 mm
DIN pitch pattern punchings and these enable fan cross
members for active maximum configuration ventilation to
be fitted as an option.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosure (W x H): W: 600 mm H: 1800 mm