- Article number:
- DK 7824.203
- Product description
- With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle. For optimum air throughput in network enclosures with a high proportion of active components. Perforated surface with air inlet openings > 78%.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- To fit
- Enclosure type: DK-TS
Width: 600 mm
Height: 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 14.3 kg
- Gross weight
- 15.3 kg
- Customs tariff number
- 94039910
- EAN
- 4028177237636
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204