Sheet steel door, vertically divided, vented for DK-TS

Article no.: DK 7824360

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Article no.:
DK 7824360
Product description
With 130° hinges and locking rod, including comfort handle for profile half-cylinders with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced. The extensive door perforations additionally support climate control of the installed equipment. Perforated surface with air inlet openings > 78%.
Material
Sheet steel
Supply includes
Assembly parts
IP protection category to IEC 60 529
IP 20
To fit
Enclosure type: DK-TS
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
22.6 kg
Gross weight
23.2 kg
Customs tariff number
94032080
EAN
4028177442450
ECLASS 8.0
27182204
Vertically divided vented sheet steel door,
W x D = 600 x 2000

Sheet steel door with 130° hinges and assembly parts,
locking rod including comfort handle for semi-cylinder
with 3524 E security lock.

Material: Sheet steel, spray finished in RAL 7035
Enclosure W x D: 600 mm x 2000 mm