This item will be discontinued on: 31 Dec. 2014
Sheet steel glazed door, vertically divided for TS 8
Article number: DK 7824.282
To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
- Article number:
- DK 7824.282
- Product description
- With underlaid viewing panel, 4-point locking rod and comfort handle for profile half-cylinders with security lock 3524 E. The divided design allows room-optimised siting of the enclosures coupled with the best possible access, thanks to a reduced distance between the individual bayed enclosure suites. Max. door opening angle thanks to pre-integrated 180° hinges.
- Material
- Frame: Sheet steel
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- Height 2200 mm cannot be combined with swing frame 45 U.
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: TS 8
Width: 800 mm
Height: 2,200 mm - Packs of
- 1 pc(s).
- Net weight
- 37.6 kg
- Gross weight
- 37.6 kg
- EAN
- 4028177570931
- ECLASS 8.0
- 27182204
Sheet steel glazed door, vertically divided for TS
With underlaid viewing panel, 4-point locking rod
and comfort handle for semi-cylinder with security
lock 3524 E. Max. door opening angle 180°.
Note:
Cannot be combined with swing frame 45 U.
Material: Sheet steel, viewing window
toughened safety glass 4 mm
Colour: RAL 7035
For enclosures (W x H): 800 x 2200 mm
With underlaid viewing panel, 4-point locking rod
and comfort handle for semi-cylinder with security
lock 3524 E. Max. door opening angle 180°.
Note:
Cannot be combined with swing frame 45 U.
Material: Sheet steel, viewing window
toughened safety glass 4 mm
Colour: RAL 7035
For enclosures (W x H): 800 x 2200 mm