- Article no.:
- TS 8801.450
- Product description
- For example, if two 400 mm doors instead of one 800 mm wide door are used to comply with escape routes.
- Material
- Sheet steel
- Surface finish
- Dipcoat-primed, powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- 2 doors incl. tubular door frame
Hinges
Lock components
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: TS
TS IT
VX SE
Width: = 800 mm
Height: = 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 33.8 kg
- Gross weight
- 40 kg
- EAN
- 4028177325630
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
TS Lockable and adjacent door, for TS, TS IT, SE, for WH: 800x2000 mm