Sheet steel door, vertically divided, solid for DK-TS

Article no.: DK 7816360

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Article no.:
DK 7816360
Product description
With 130° hinges and locking rod, including comfort handle for profile half-cylinders with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
Material
Sheet steel
Supply includes
Assembly parts
Note on Model No.
Without tubular door frame. Tubular door frame available on request.
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: DK-TS
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
26.6 kg
Gross weight
28 kg
Customs tariff number
94032080
EAN
4028177330498
ETIM 9
EC000747
ECLASS 8.0
27182204
Sheet steel door, vertically divided for TS
W x H = 600 x 2000 mm

Sheet steel door with 130° hinges and assembly parts,
locking rod including comfort handle for semi-cylinder
with 3524 E security lock.
Non-vented sheet steel door.

Material: Sheet steel, spray finished in RAL 7035
For 600 mm x 2000 mm enclosures