- Article no.:
- DK 7816362
- Product description
- With 130° hinges and locking rod, including comfort handle for profile half-cylinders with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
- Material
- Sheet steel
- Supply includes
- Assembly parts
- Note on Model No.
- Without tubular door frame. Tubular door frame available on request.
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: DK-TS
Width: 600 mm
Height: 2,200 mm - Packs of
- 1 pc(s).
- Net weight
- 28.69 kg
- Gross weight
- 30.2 kg
- Customs tariff number
- 94032080
- EAN
- 4028177330504
- ECLASS 8.0
- 27182204
Sheet steel door, vertically divided for TS
W x H = 600 x 2200 mm
Sheet steel door with 130° hinges and assembly parts,
locking rod including comfort handle for semi-cylinder
with 3524 E security lock.
Non-vented sheet steel door.
Material: Sheet steel, spray finished in RAL 7035
For 600 mm x 2200 mm enclosures
W x H = 600 x 2200 mm
Sheet steel door with 130° hinges and assembly parts,
locking rod including comfort handle for semi-cylinder
with 3524 E security lock.
Non-vented sheet steel door.
Material: Sheet steel, spray finished in RAL 7035
For 600 mm x 2200 mm enclosures