- Article no.:
- VX 8618000
- Product description
- Instead of a sheet steel door or rear panel. 
- Material
- Frame: Extruded aluminium section
 Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated 
- Colour
- Frame: RAL 7035
 Viewing window (printed mask on the inside): RAL 9005
- Supply includes
- Glazed door
 Locking rod with double-bit insert
 180° hinges (4)
- IK Code
- IK08 
- Note
- Lock components for frame 8618.110 are required when mounting instead of the rear panel 
- Type rating to UL 50E
- Type 1 
- Type 12 
- IP protection category to IEC 60 529
- IP 55 
- To fit
- Enclosure type: VX
 Width: = 600 mm
 Height: = 1,800 mm
- Packs of
- 1 pc(s). 
- Net weight
- 12.4 kg
- Gross weight
- 13 kg
- EAN
- 4028177921085 
- ETIM 9
- EC000747 
- ECLASS 8.0
- 27182204 
- Product description
- 
VX Glazed door, for WH: 600x1800 mm