- Article no.:
- VX 8618030
- Product description
- Instead of a sheet steel door or rear panel.
- Material
- Frame: Extruded aluminium section
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Colour
- Frame: RAL 7035
Viewing window (printed mask on the inside): RAL 9005
- Supply includes
- Glazed door
Locking rod with double-bit insert
180° hinges (4)
- IK Code
- IK08
- Note
- Lock components for frame 8618.110 are required when mounting instead of the rear panel
- Type rating to UL 50E
- Type 1
- Type 12
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: VX
Width: = 800 mm
Height: = 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 14.5 kg
- Gross weight
- 15.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177921009
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
VX Glazed door, for WH: 800x2000 mm