- Article no.:
- TS 8801250
- Product description
- For the installation of control and display components, in conjunction with modular front design and protective bar TS.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Hinges, cam locks with double-bit insert and assembly parts.
- Note
- Not in conjunction with top mounting module for TS
- Dimensions
- Width: 1,200 mm
Height: 300 mm
- Packs of
- 1 pc(s).
- Net weight
- 7.497 kg
- Gross weight
- 7.892 kg
- Customs tariff number
- 83021000
- EAN
- 4028177319226
- ETIM 9
- EC002617
- ECLASS 8.0
- 27189260
- Product description
-
TS Trim panel, hinged at the top, WH: 1200x300