- Article number:
- SV 9674.560
- Product description
- Inner front cover of the main busbar system with the option of mounting a wiring channel W x D 40 x 20 mm. Suitable for use in Ri4Power switchgear with 300 mm high front trim panels. Horizontal cable routing occurs behind the front trim panels.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- For vertical cable routing, mounting brackets for compartment dividers and circuit-breaker support rails enable the installation of a wiring channel, thanks to pre-punched cut-outs.
- To fit
- Width: = 800 mm
= 1,000 mm
= 1,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.46 kg
- Customs tariff number
- 73269098
- EAN
- 4028177697317
- ETIM 9
- EC002617
- ECLASS 8.0
- 27142423
- Product description
-
SV Wiring trim panel, for TS, SE (W: 800/1000/1200 mm)