- Article number:
- SV 9672.336
- Product description
- To finish off the modular front design at the bottom when using partial doors. The front trim panels may be removed from the outside by unscrewing.
- Material
- Sheet steel, 2 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Cross member
Assembly parts
- Height front panel bottom
- 100 mm
- To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.82 kg
- Gross weight
- 1.92 kg
- Customs tariff number
- 94032080
- EAN
- 4028177697409
- ETIM 9
- EC002525
- ECLASS 8.0
- 27142423
- Product description
-
SV Front trim panel, for TS, bottom, WH: 600x100 mm, protection category IP 54