- Article no.:
- FT 2732000
- Product description
- For mounting on AE instead of doors and surfaces.
- Material
- Frame: Aluminium, natural anodised.
Glass panel: Acrylic
- Supply includes
- Plastic handle with lock insert no. 3524 E
- Protection category to IEC 60 529
- IP 54
- To fit
- Enclosure type: AE
Width: = 600 mm
Height: = 760 mm
- Dimensions
- Width: 597 mm
Height: 757 mm
Depth: 34 mm
- Visible area
- Viewing window width: 537 mm
Viewing window height: 697 mm
- Build depth for components (max.)
- 30 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.95 kg
- Gross weight
- 4 kg
- Customs tariff number
- 76101000
- EAN
- 4028177031777
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
FT Viewing window, WHD: 597x757x34 mm, for WH: 600x760, aluminum