- Article no.:
- AX 2741010
- Product description
- For external mounting on an AX enclosure instead of a door and on surfaces. Frame construction with internal corner connectors, 3 mm aluminium plate secured from the inside.
- Material
- Aluminium, natural anodised
- Supply includes
- Aluminium frame
Display panel
Hinges
Brackets
- Protection category to IEC 60 529
- IP 54
- To fit Model No.
- 1004.000
- 1011.000
- 1031.000
- Note
- When installing instead of a door, the cam lock is required
- To fit
- Enclosure type: AX
Width: = 380 mm
Height: = 300 mm
- Dimensions
- Width: 377 mm
Height: 297 mm
Depth: 36 mm
- Dimensions of aluminium plate
- Width: 323 mm
Height: 243 mm
- Area available for population
- Width: 307 mm
Height: 227 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.043 kg
- Gross weight
- 2.18 kg
- Customs tariff number
- 76169990
- EAN
- 4028177938519
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
FT Operating panel, WHD: 377x297x36 mm, for AX enclosures instead of the door and surfaces