- Article no.:
- AX 2746010
- Product description
- For external mounting on an AX enclosure instead of a door and on surfaces. Frame construction with internal corner connectors, 3 mm aluminium plate secured from the inside.
- Material
- Aluminium, natural anodised
- Supply includes
- Aluminium frame
Display panel
Hinges
Brackets
- Protection category to IEC 60 529
- IP 54
- To fit Model No.
- 1010.000
- 1054000
- 1060.000
- 1304.000
- 1360.000
- Note
- When installing instead of a door, the cam lock is required
- To fit
- Enclosure type: AX
Width: = 600 mm
Height: = 600 mm
- Dimensions
- Width: 597 mm
Height: 597 mm
Depth: 36 mm
- Dimensions of aluminium plate
- Width: 543 mm
Height: 543 mm
- Area available for population
- Width: 527 mm
Height: 527 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.7 kg
- Gross weight
- 4.72 kg
- Customs tariff number
- 76169990
- EAN
- 4028177938564
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
FT Operating panel, WHD: 597x597x36 mm , for AE enclosures instead of the door and surfaces