- Article number:
- SZ 2530.000
- Material
- Die-cast zinc
- Surface finish
- Nickel-plated
- Supply includes
- Supplied without key
- Lock
- Lock insert: with cylinder insert, lock no. 3524 E
- To fit enclosure type
- AE stainless steel with cam
- Based on AE with stainless steel cam
- Packs of
- 1 pc(s).
- Net weight
- 0.08 kg
- Gross weight
- 0.087 kg
- Customs tariff number
- 83015000
- EAN
- 4028177026636
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- SZ Cam lock, die-cast, nickel-plated, with lock cylinder insert, Lock no. 3524 E