- Article no.:
- SZ 1486000
- Design
- E
- Material
- Plastic
- Lock
- Lock insert: 8 mm triangular
- To fit enclosure type
- KS with cam
- KS with 3-point lock
- Packs of
- 1 pc(s).
- Net weight
- 0.004 kg
- Gross weight
- 0.005 kg
- Customs tariff number
- 83016000
- EAN
- 4028177007437
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
-
KS Lock insert, version E, plastic, 8 mm triangular