- Article no.:
- SZ 2493500
- Product description
- The ideal solution in cases where individual access for several persons is required for maintenance and repair purposes.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Packs of
- 2 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.184 kg
- PCF per pack (cradle-to-gate)
- 0.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83015000
- EAN
- 4028177220324
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Multiple lock, for 6 pad-locks