Quick-release fastener for QuickBox

Article no.: QB 7502220

The quick-release fastener is ideal for use in inaccessible areas.

Article no.:
QB 7502220
Product description
The quick-release fastener is ideal for use in inaccessible areas. To facilitate locking, the quick-release fastener is screw-fastened to the mounting bracket at the front. This enables the QuickBox to be locked even when the side fasteners are opened, allowing the enclosure cover to be attached and removed easily.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
2 mounting brackets
Assembly parts
Quick-release fasteners
Packs of
2 pc(s).
Net weight
0.13 kg
Gross weight
0.14 kg
Customs tariff number
83015000
EAN
4028177221888
ECLASS 8.0
27409222
QuickBox quick release fastener

The new quick-release fastener provides optimum access,
even when used in problem areas. The quick-release
fastener is screw-fastened to the mounting bracket at
the front in order to facilitate locking. This enable
the QuickBox to be locked even if the locks on the
sides are open and the enclosure cover can be removed
and refitted without any problems.

Material: Sheet steel, spray finished in RAL 7035