- Article number:
- DK 7200.801
- Product description
- Flexible access option with individual 3-digit numerical code, without key, or via the master key function with additional installation of a 40 or 45 mm semi-cylinder to DIN 18 252, irrespective of the numerical code.
- Colour
- RAL 9005
- Packs of
- 1 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 0.909 kg
- Customs tariff number
- 83015000
- EAN
- 4028177683365
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
DK Comfort handle, with code, For TS, TS IT, SE, RAL 9005