Product expires on: 29 Nov 2025
- Article no.:
- DK 7200810
- Design
- Ergoform-S handle
- Product description
- Flexible access option with individual 3-digit numerical code, without key, or via the master key function with additional installation of a 40 or 45 mm semi-cylinder to DIN 18 252, irrespective of the numerical code.
- Colour
- RAL 7035
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.671 kg
- Customs tariff number
- 83024110
- EAN
- 4028177260016
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- Security handle with numeric code, Ergoform-S handle, description: flexible access option with individual 3-digit code without key. Flexible access option with individual 3-digit code without key or via the master key radio communication
- Documentation
- Instructions
Ergoform-S security handle
The security handle is suitable for use with FR, QR, PS
& TC enclosures and can be fitted instead of the normal
handle system.
The system is distinguished by a flexible access
option.
The 3 x number code ensures that the enclosure can be
accessed without needing a key.
The code can be reset when the door is open.
The code can only be reset if the original code is
known and this ensures that it is impossible to change
the code inadvertently. The master key function is an
alternative access option.
The handle can be used to open the door, irrespective
of the number code, via the semi-cylinder.It can be
used with 40 or 45 mm semi-cylinders as per DIN 18 254.
The simple retrofitted installation makes the handle
optimally suited for use with ISP and ASP applications.
The security handle is suitable for use with FR, QR, PS
& TC enclosures and can be fitted instead of the normal
handle system.
The system is distinguished by a flexible access
option.
The 3 x number code ensures that the enclosure can be
accessed without needing a key.
The code can be reset when the door is open.
The code can only be reset if the original code is
known and this ensures that it is impossible to change
the code inadvertently. The master key function is an
alternative access option.
The handle can be used to open the door, irrespective
of the number code, via the semi-cylinder.It can be
used with 40 or 45 mm semi-cylinders as per DIN 18 254.
The simple retrofitted installation makes the handle
optimally suited for use with ISP and ASP applications.