- Article number:
- SZ 2537.010
- Design
- for lock inserts
- Product description
- Prepared for the installation of lock inserts or for the installation of standard commercially available 40 or 45 mm semi-cylinders, as well as lock and push-button inserts.
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Installation options
- Vertical handle mounting from an enclosure height of 380 mm
- Horizontal handle mounting from an enclosure width of 300 mm
- From an enclosure height of 500 mm, the mini comfort handle may only be fitted horizontally on the lower lock point
- From an enclosure height of 600 mm, the mini-comfort handle may be fitted to the lower locking point, rotated through 180° in the vertical
- To fit enclosure type
- AE with cam
- Wall-mounted enclosure AE with cam
- Based on AE with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.48 kg
- Gross weight
- 0.5 kg
- Customs tariff number
- 83024110
- EAN
- 4028177626645
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27189266
- Product description
-
SZ Mini-comfort handle, for AE with double bit insert, for lock inserts