- Article number:
- SZ 1484.000
- Design
- E
- Colour
- RAL 8019
- Supply includes
- with 2 keys
- Lock
- Lock insert: with cylinder insert, lock no. 3524 E
- To fit enclosure type
- KS with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.056 kg
- Gross weight
- 0.057 kg
- Customs tariff number
- 39269097
- EAN
- 4028177007239
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
KS Plastic handle, version E, with lock cylinder insert, Lock no. 3524 E