Plastic handles

Article number: SZ 1484.001

Alternative to the standard lock insert with or without lock cylinder insert.

Article number:
SZ 1484.001
Design
E
Colour
RAL 8019
Lock
Lock insert: without lock cylinder insert
To fit enclosure type
KS with cam
Packs of
1 pc(s).
Net weight
0.031 kg
Gross weight
0.032 kg
Customs tariff number
39269097
EAN
4028177007246
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217
Product description
KS Plastic handle, version E, without lock cylinder insert