- Article number:
- SZ 2576.000
- Design
- B
- Colour
- RAL 9011
- Supply includes
- with 2 keys
- Lock
- Lock insert: with cylinder insert, lock no. 3524 E
- To fit enclosure type
- EB
- BG with cam
- AE with cam
- Based on AE with cam
- Wall-mounted enclosure AE with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.064 kg
- Customs tariff number
- 39269097
- EAN
- 4028177028364
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- SZ Plastic handle, version B, with lock cylinder insert, Lock no. 3524 E
- Documentation
- Info sheet