- Article number:
- VX 8618.210
- Design
- Prepared for KESO/KABA lock system
- Benefits
- As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
- Simple assembly, thanks to the snap-mounted handle system
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for KESO/ KABA profile half-cylinders up to an overall length of 42.5 mm and a Ø of 22 mm
- To fit enclosure type
- VX
- VX IT
- Type rating to UL 50E
- Type 1
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.72 kg
- Customs tariff number
- 83024110
- EAN
- 4028177931336
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
VX Comfort handle for Keso Kaba