130° hinges

Article no.: SZ 8800.020

130° hinge for TS and VX SE sheet steel doors.

Article no.:
SZ 8800.020
Material
Die-cast zinc
Supply includes
Assembly parts
Door opening angle
130°
Suitable for door variant
Sheet steel door
Packs of
4 pc(s).
Net weight
0.316 kg
Gross weight
0.344 kg
Customs tariff number
83021000
EAN
4028177212428
ETIM 9
EC001167
ECLASS 8.0
27409219
Product description
TS 130° hinge, for TS, SE, sheet steeldoor
Documentation
Instructions