Product expires on: 20 Dec. 2023
- Article number:
- SZ 7824.525
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Door opening angle
- 140°
- Note
- The protection category of the enclosure may be reduced.
- The doors must be hinged on the same side when enclosures are bayed.
- Note on Model No.
- The protection category of the enclosure may be reduced.
- Not for divided doors.
- The doors must be hinged on the same side when enclosures are bayed.
- Suitable for door variant
- Glazed aluminium door
- Aluminium/sheet steel door, vented
- To fit enclosure type
- TS 8 bayed enclosure suites with comfort handle
- TS IT
- Packs of
- 4 pc(s).
- Net weight
- 1.416 kg
- Gross weight
- 1.618 kg
- Customs tariff number
- 83021000
- EAN
- 4028177302747
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- DK-TS8 180° hinge, For glazed doors, TS, TS IT
- Documentation
- Info sheet
180° hinge for bayed TS sheet steel door, RAL 7035
180° hinge (for replacing the existing hinge)
Material: Die-cast zinc, spray finished in RAL 7035
180° hinge (for replacing the existing hinge)
Material: Die-cast zinc, spray finished in RAL 7035