- Article no.:
- AX 2519110
- Product description
- To secure the door in the open position. May be fitted without machining the enclosure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Mounting position
- Top/bottom
- Assembly instruction
- For installation in AX stainless steel, only in conjunction with rail for interior installation AX
- To fit enclosure type
- AX stainless steel
- Packs of
- 1 pc(s).
- Net weight
- 0.14 kg
- Gross weight
- 0.141 kg
- Customs tariff number
- 83024900
- EAN
- 4028177970106
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- Product description
-
AX door stay, for AX stainless steel