Roof plate, vented for TS, TS IT

Article no.: DK 7826689

In exchange for the standard roof, with and without cable entry.

Article no.:
DK 7826689
Design
Two-part with cable entry
Product description
In exchange for the standard roof. 72 mm high roof plate, all-round vent slots, clamp strip for cable entry. The two-piece design with cable entry allows convenient retrofitting.
Material
Sheet steel
Colour
RAL 7035
To fit
Enclosure type: TS
TS IT
Width: 600 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
8.737 kg
Gross weight
9.197 kg
Customs tariff number
94039910
EAN
4028177345393
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
DK-TS8 Roof plate, WxD: 600x800 mm, 2-part, For cable entry
Vented roof plate, for TS, TS IT
W x D = 600 x 800 mm, two-piece

Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 600 mm x 0 mm x 800 mm