This item will be discontinued on: 29 June 2024
- Article no.:
- SZ 2471000
- Product description
- Reliable protection for outdoor siting – with water run-off to the rear. Easily retro-fitted.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 240
- Supply includes
- Assembly parts
- Note
- For outdoor siting, we generally recommend a rain canopy above the enclosure or the gap between the door and the enclosure, in order to protect against water and UV radiation.
- Testing of IP protection categories for water protection (2nd code number to IEC 60 529) cannot be compared with an enclosure sited outdoors or under similar conditions
- Depending on the ambient conditions, additional measures may be required
- To fit
- Enclosure type: AE stainless steel
Width: = 380 mm
Depth: = 155 mm - Packs of
- 1 pc(s).
- Net weight
- 1.1 kg
- Gross weight
- 1.144 kg
- Customs tariff number
- 94039910
- EAN
- 4028177024489
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- SZ Rain canopy, for AE, for WD: 380x155 mm, Stainless steel 1.4301