Product expires on: 30 Jan. 2020
- Article number:
- CM 5001.330
- Product description
- Reliable protection for outdoor siting – with water run-off to the rear. Easily retro-fitted.
- Material
- Sheet steel
- Surface finish
- Powder-coated, textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- For outdoor siting, we generally recommend a rain canopy above the enclosure or the gap between the door and the enclosure, in order to protect against water and UV radiation.
- Testing of IP protection categories for water protection (2nd code number to IEC 60 529) cannot be compared with an enclosure sited outdoors or under similar conditions
- Depending on the ambient conditions, additional measures may be required
- To fit
- Enclosure type: CM
Width: = 800 mm
Depth: = 400 mm - Packs of
- 1 pc(s).
- Net weight
- 7.13 kg
- Gross weight
- 7.505 kg
- Customs tariff number
- 94039910
- EAN
- 4028177526266
- ECLASS 8.0
- 27189272
- Product description
- CM Rain canopy, for CM, for WD: 800x400 mm, Sheet steel
- Documentation
- Info sheet