Roof plate IP 55, solid for VX, VX IT

Article no.: SV 9681680

For enclosures without roof plate and in exchange for the standard roof in other enclosures.

Article no.:
SV 9681680
Product description
For enclosures without roof plate and in exchange for the standard roof.
Material
Sheet steel, 1.5 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Width: = 800 mm
Depth: = 1,000 mm
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
11.28 kg
Customs tariff number
94039910
EAN
4028177954076
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
SV roof plate, WD: 800 x 1000 mm, IP 55, for VX, VX IT
Documentation
Instructions