- Article no.:
- SV 9681.514
- Product description
- For enclosures without roof plate and in exchange for the standard roof.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Number of required cable entry glands
- 4
- To fit
- Width: = 1,100 mm
Depth: = 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.8 kg
- Gross weight
- 5.2 kg
- PCF per pack (cradle-to-gate)
- 19.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177926622
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
VX Roof plate, Wdepth 1100x400 mm, for cable entry glands