- Article number:
- SZ 4568.500
- Product description
- For crane transportation of enclosures, where not already included in the supply.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- 4 eyebolts
4 serrated lock washers A 12.5
- Dimensions
- Thread: M12
- Packs of
- 4 pc(s).
- Net weight
- 0.636 kg
- Gross weight
- 0.68 kg
- PCF per pack (cradle-to-gate)
- 2.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177690325
- ETIM 9
- EC002367
- ETIM 8
- EC002367
- ECLASS 8.0
- 27189262
- Product description
-
SZ Eyebolt, for TS, SE, Stainless steel 1.4301