Product expires on: 31 Dec. 2022
- Article number:
- AS 4055.010
- Design
- With 90° angled and 360° rotating cylinder head
- Product description
- For punching round, square and rectangular cut-outs.
- Benefits
- Extend tool life with a built-in overpressure valve
- Material
- Aluminium
- Supply includes
- Manual hydraulic punch
Hydraulic screw Ø 19 mm
Hydraulic screw Ø 9.5 / 19 mm
HSS pilot drill Ø 11 mm
Spacer sleeve set (3-part)
Plastic case - Hydraulic operation
- Round punch up to Ø 82 mm
- Square punch up to 68 x 68 mm
- Rectangular punch up to 46 x 86 mm
- Punching force 75 kN
- Max. operating pressure 680 bar/9850 psi
- Packs of
- 1 pc(s).
- Weight/pack
- 1.75 kg
- Customs tariff number
- 84678900
- EAN
- 4028177807914
- ETIM 7.0
- EC001085
- ECLASS 8.0
- 21049046
- Product description
- Hand hydraulic punch 90°, rotatable