- Article number:
- AS 4055.748
- Product description
- Male dies for punching round holes in busbars.
- Diameter
- 18 mm
- Material thickness (max.)
- 12 mm
- Dimensions
- Thread: M16
- Packs of
- 1 pc(s).
- Weight/pack
- 0.565 kg
- Customs tariff number
- 82073010
- EAN
- 4028177920804
- ETIM 7.0
- EC003458
- ECLASS 8.0
- 21049240
- Product description
- Male die for punching busbars