RiMatrix Micro Data Centre

Customisable micro data centre solutions

Advancing digitalisation in many areas is leading to the emergence of new data types and magnitudes. Across all industries, be it the automotive sector, the energy industry or the manufacturing sector, unprecedented volumes of data are being generated and must be filtered and aggregated close to the source to enable them to be used effectively in real time. This has prompted the recent trend for in-house micro data centres.

At the periphery (“edge”) of the network, micro data centres process data with short latencies so that it can be used in almost real time. Forget remote, centralised data centres and retain control over your data. What’s more, micro data centres are designed to accommodate entire IT infrastructures, e.g. in government administrations and supermarkets. By functioning as a data centre, a Micro Data Center can also be used to back-up your data.

All-in-one: The complete OT solution for your IT infrastructure

Prompted by the trend towards decentralisation, Rittal has devised a new type of data centre. RiMatrix Micro Data Centres offer globally standardised, complete OT solutions to meet your requirements, including those in the edge sector. They cover all output categories, are individually configurable, and adapt readily to your ambient conditions. Their standardised modules ensure high levels of flexibility and expandability, so the solution grows to keep pace with your requirements.

RiMatrix data centre solutions are genuinely talented all-rounders, because they unite all relevant system pillars in a single bundle: rack, power, cooling, monitoring and security. They are future-proof and designed to solve current and future issues. Our configurator carries out plausibility checks to eliminate errors from the ordering process and ensure smooth-running operations. Your contact at Rittal incorporates all your individual requirements into the configurator and prepares a bespoke offer for you on this basis.

The chameleon-like Micro Data Centre

The RiMatrix Micro Data Centre gives you the flexibility you need to survive in the modern industrial world. The data centre can adapt to countless situations. Its space-saving solutions are documented in detail and can also be viewed prior to installation using augmented reality, so you can check the Micro Data Centre’s spatial feasibility. CFD analyses allow you to visualise your individual cooling concepts.

Maximum flexibility, security and efficiency are coordinated to perfection for maximum individuality:

Indoor solutions for small to medium applications. Various rack sizes and cooling classes are available, precise-fit and easy to install (no pipework required). Passive cooling with patented hybrid cooling technology, with average energy savings of 30%.*

*Compared with conventional refrigerant-based cooling solutions

Indoor or high-security solutions for medium IT applications. Carefully planned and installed with no loss of space. Integrated into the rack, the liquid cooling unit cools extremely efficiently and cost-effectively to help minimise your carbon footprint.

Indoor solution for medium to large IT applications. Carefully planned and easily scalable. Cooling is achieved with an air/refrigerant heat exchanger (LCP DX) or air/water heat exchanger (LCP CW). Cooling varies according to capacity utilisation. High cooling performance in a minimal space (1-4 racks).

LCP DX: Ideal for cooling medium and high IT applications.

LCP CW: Extremely high heat loads are transported out of the IT racks via air/water heat exchangers.

Outdoor solutions for up to 5 KW of cooling. Robust and easy to install (no pipework required). Passive cooling with patented hybrid cooling technology, for average energy savings of 30%*.

*Compared with conventional refrigerant-based cooling solutions

Your benefits at a glance:

  • An easy-to-implement data centre solution e.g. for edge applications
  • Complete OT solution from a single source
  • Globally standardised
  • Compliant with all relevant safety standards
  • Modular and easy to configure
  • Error-free configuration saves time and minimises the risks
  • Easy to operate
  • Tried-and-trusted Rittal quality
  • Fast delivery
  • and much more besides.

Get personalised, no-obligation advice now

If you have any questions or would like to speak to your local agent, please use one of our many contact options, such as our contact form