Advancing digitalisation in many areas is leading to the emergence of new data types and magnitudes. Across all industries, be it the automotive sector, the energy industry or the manufacturing sector, unprecedented volumes of data are being generated and must be filtered and aggregated close to the source to enable them to be used effectively in real time. This has prompted the recent trend for in-house micro data centres.
RiMatrix Micro Data Centre
Compact design, powerful performance
The RiMatrix Micro Data Centre is one of the most compact IT infrastructures on the market. Its preconfigured, modularly adaptable solutions are sure to impress. With integral cooling, power supply and security functions, it boasts rapid installation, exceptional energy efficiency and reliable operation, even in the most challenging environments.
Level E MDC
Protection from physical threats
As a modular IT safe, our Level E Micro Data Centre protects your data from physical threats such as fire, water and dust as well as from human threats such as unauthorised access and vandalism. A choice of sizes, extendibility and adaptable climate control solutions deliver flexibility while also ensuring maximum protection for your data.
CS Toptec
All-round weather protection.
In the outdoor sector, our CS Toptec provides reliable protection from the elements for your RiMatrix Micro Data Centre. With up to 4.9 kW cooling output and a total of four pre-configured variants, there is a solution for every location. Its passive cooling with patented hybrid cooling technology delivers average energy savings of 30%.
VX IT
Individually configurable
With a wide choice of scaling options plus compatibility with various cooling systems, the VX IT is the ideal platform for our RiMatrix Micro Data Centre. Based on a modular concept, the rack can be tailored to your exact requirements, making it ideal for every network and server application.
RiMatrix Micro Data Centre
Customisable micro data centre solutions
Scalable cooling capacity by kW
Cooling capacity
20 – 40 kW
40 – 100 kW
100 – 200 kW
Customised solutions for your business
Use cases
You don’t let just anybody build you a server room – you get in touch with Rittal.
Peter Marszelewski Head of IT at Ralf Bohle GmbH
Special circumstances require special solutions
Housing solutions
Perfectly coordinated systems for scaling