Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting angles
TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants and with a protection category of up to IP 55.