Accessory for AX

Rail Systems

Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C-rails - individual configuration knows no limits.

Rail Systems

Rail for Interior Installation AX

***New*** Rail for flexible interior installation on a 25 mm pitch pattern in AX compact enclosures. Now with an increased load-bearing capacity of 100 N for mounting on the integrated enclosure bosses.

Rail Systems

System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Rail Systems

Support rail TH 35/15 to EN 60 715

Length matched to the housing width.

Rail Systems

Support rail TH 35/7.5 to EN 60 715

Length matched to the housing width.

Rail Systems

Mounting clip for support rails

For fast and secure attaching of cable ducts, mounting plates and horizontal rails on 35/7.5 and 35/15 support bars as per EN 60 715.

Rail Systems

Mounting Bracket

Can be screw-fastened to all enclosures and mounting parts with system punchings on a 25 mm hole pattern.

Rail Systems

Base configuration rail for AX

Rail for flexible interior configuration of AX compact enclosures in combination with the new AX rail for interior installation. For mounting e.g. VX system chassis with mounting flange 23 x 64 mm, LED system lights, VX cable clamp rails and support...

Rail Systems

Interior door for AX compact enclosure

For reliable access protection. Separation of the operating and equipment levels.