Accessory for AX

Cable entry, modular

The modular cable gland is available in two versions: as modular plastic gland plates and as a modular sealing frame. The modular cable gland enables a completely flexible cable entry, even with preassembled cables. The seal inserts can be adapted individually to the required cable cross-sections. The sealing frame may be used for mounting on any surface.

Cable entry, modular

Sealing frame, modular

For the universal use on all surfaces and walls, for feeding through pre-assembled cables and lines with a plug. Can also be mounted on 24-pole or 16-pole connector cut-outs.

Cable entry, modular

Inlay for plastic gland plate, modular and sealing frame, modular

Individual inserts to subdivide the cut-outs in the modular plastic gland plate and the modular sealing frame.

Cable entry, modular

Sealing insert for plastic gland plate, modular and sealing frame, modular

When combined with the inlays, the slotted sealing inserts allow individual cable entry, even for pre-assembled cables.

Cable entry, modular

Locking clip for sealing insert

The locking clips, in conjunction with the plastic gland plate, provide a secure hold for the modular sealing inserts and prevent them from being accidentally pressed into the enclosure.