Accessory for AX

Flange Plates

For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For industrial enclosures in a range of variants. For 19" wall-mounted network distributors EL, optional gland plates with brush strip or for metric cable glands.

Flange Plates

Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frames allow the cable gland to be installed directly (modular).

Flange Plates

Plastic Cable Gland Plates with diaphragms, for AX

Simply pierce the plastic with a sharp object, and pull through the cable.

Flange Plates

Flange plate in two parts with elastic clamping profile for AX

The split flange plate allows easy mounting on the housing and offers various installation options. For easy insertion of cables with or without plug connections into the housing. The special holes in the flange plate ensure automatic equipotential...

Flange Plates

Metal gland plate with metric knockouts, for AX

Simply knock out the holes for the cable glands with a screwdriver.

Flange Plates

Gland plate with elastic cable clamp strip, for AX

For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.