Accessory for AX

AX base/plinth system

The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.

AX base/plinth system

Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm for AX, AX IT

Base/plinth corner piece with a large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.

AX base/plinth system

Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm for AX

Base/plinth corner piece with a large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.

AX base/plinth system

Base/plinth trim panels, side, 100 mm for AX

For side completion of a base/plinth unit and for additional stabilization or the interior installation of baying bases. One 200 mm high or two 100 mm high trim panels can optionally be used to 200 mm high base/plinths.

AX base/plinth system

Base/plinth trim panels, side, 200 mm for AX

For completing a base/plinth unit at the sides and for additional stability, or the interior installation of bayed base/plinths. Either one 200 mm high or two 100 mm high trim panels can optionally be used to 200 mm high base/plinths.

AX base/plinth system

Base mounting plate for VX base/plinth, AX base/plinth and complete base/plinth

To fasten the base/plinth to the floor without moving the enclosure or bayed enclosure suite. For fastening screws up to 12 mm Ø.