Enclosures

  • Small housings
    Small housings

    A large variety of small enclosures: polycarbonate enclosure PK, aluminum enclosure GA, small enclosure KX, carbon steel in the terminal box versions with and without a flange, e-boxes, and bus enclosure. The wall-mounted housings satisfy the most stringent requirements for protecting electrical components for small control applications. Protection category up to IP 66.

    More

  • Compact Enclosures
    Compact Enclosures

    Compact enclosure and case solutions in the following versions: compact enclosures AX, plastic enclosures AX and system enclosures SE. Extremely versatile for control applications with moderate space requirements. Fulfill the most stringent corrosion protection requirements with a protection category up to IP 66. The wall-mounted enclosures offer simple interior installation and a flexible cable entry point.

    More

  • Enclosure Systems
    Enclosure Systems

    The VX25 and TS 8 baying enclosure systems and SE system enclosures feature a cleverly designed frame section. The interior installation can be done on two mounting levels, ensuring optimum use of space in the enclosure. The VX25 large enclosure system sets itself apart with a fully symmetrical frame profile and significantly reduced complexity, with simplified and better integrated baying technology for all applications.

    More

  • IT Enclosure Systems
    IT Enclosure Systems

    From small to large network applications, the flexible system solutions offer the ideal rack for your individual requirements.

    More

  • IT Enclosures
    IT Enclosures

    Compact 19" enclosures for small network applications. For optimal access and flexible use as a wall-mounted or floor-standing enclosure.

    More

  • Console Systems/PC Enclosure Systems/Industrial Workstations
  • Command Panels/ Support Arm Systems/ Stand Systems
  • Hygienic Design
    Hygienic Design

    Safer and cleaner with Hygienic Design enclosures, designed specifically for use in the food and beverage industry. Small and compact enclosures, large enclosures and accessories made from stainless steel in Hygienic Design variants

    More

  • Stainless steel
  • Special Applications
    Special Applications

    Special applications include enclosure and case solutions in a range of materials for use in earthquake-prone regions and explosion-potential areas, as well as enclosures with an EMC-compatible structure.

    More

  • Outdoor Housings
    Outdoor Housings

    Outdoor enclosures are ideal for use outside. Rittal’s CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for all your outdoor projects. The multi-functional enclosure is specifically tailored for use in telecommunications projects.

    More

+
[X] Close

Required